Trip indicator kit, high speed, 1.5 A, AC 250 V, LET, BS, indicating
Product Name |
Eaton Bussmann series trip indicator
|
Catalog Number |
EC-250
|
UPC |
051712839686
|
EAN |
5027590018906
|
Product Length/Depth |
114 mm
|
Product Height |
10 mm
|
Product Width |
114 mm
|
Product Weight |
11 g
|
Compliances |
Contact factory
RoHS Compliant |
Used with |
LET
|
Accessory/spare part type |
One indicator
Two clips |
Fuse indicator |
Non-indicating
|
Voltage rating |
250 V RMS
|