Download document () of 20

ECLK24

Eaton Crouse-Hinds series ECLK coupling, 4" flexible length, Male connection one end, female connection one end, Forged brass, 3/4" trade size

General specifications

Product Name
Eaton Crouse-Hinds series ECLK coupling
Catalog Number
ECLK24
UPC
782274259000
Product Length/Depth
8.13 in
Product Height
1.88 in
Product Width
1.88 in
Product Weight
2.5 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III
Material
Forged brass
Flexible length
4"
Gender
Male connection one end, female connection one end
Trade size
3/4"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.