Knowledge Search
Download document () of 20

EFS160

Eaton Bussmann series low voltage british standard fuse, 160A, AC 415 V, V88/B2, 38 x 209 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
EFS160
UPC
051712844871
EAN
5027590019057
Product Length/Depth
209 mm
Product Height
39 mm
Product Width
39 mm
Product Weight
186 g
Compliances
RoHS Compliant

Electrical rating

Amperage Rating
160 A
Breaking capacity
80 kA
Interrupt rating
80 kAIC
Rated switching capacity
80 kA
Voltage rating
415 V
Voltage type
AC

Physical details

Color
None
Fuse type
EFS

General information

Class
Class gG/gL
Connection
133 mm fixing centre
Construction size
B2
Fitted with:
Centre bolted tags
Fuse indicator
None
Fuse shape
Center bolted tags
Insulated metal gripping lugs (IMGL)
No
Utilization category
gL/gG (cable protection/equipment protection)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.