Download document () of 20
We make what matters work*

EHC2

Eaton Crouse-Hinds series EHC service entrance cap, Aluminum die cast, 3/4", Clamp type

General specifications

Product Name
Eaton Crouse-Hinds series EHC service entrance cap
Catalog Number
EHC2
UPC
662277002028
Product Length/Depth
5.13 in
Product Height
1.37 in
Product Width
2.61 in
Product Weight
0.21 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Clamp
Material
Aluminum die cast
Trade size
3/4"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.