Download document () of 20
We make what matters work*

EHC3

Eaton Crouse-Hinds series EHC service entrance cap, Aluminum die cast, 1", Clamp type

General specifications

Product Name
Eaton Crouse-Hinds series EHC service entrance cap
Catalog Number
EHC3
UPC
662277002035
Product Length/Depth
10.14 in
Product Height
3.12 in
Product Width
5.81 in
Product Weight
0.27 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Clamp
Material
Aluminum die cast
Trade size
1"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.