Download document () of 20
We make what matters work*

EHT10

Eaton Crouse-Hinds series EHT service entrance cap, Aluminum die cast, 4", Threaded type

General specifications

Product Name
Eaton Crouse-Hinds series EHT service entrance cap
Catalog Number
EHT10
UPC
662277002202
Product Length/Depth
0.01 in
Product Height
0.01 in
Product Width
0.01 in
Product Weight
6.95 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Threaded
Material
Aluminum die cast
Trade size
4"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.