Photo is representative
Download
Eaton Crouse-Hinds series EL elbow, Female, Feraloy iron alloy or ductile iron, 45°, 1-1/4"
Product Name |
Eaton Crouse-Hinds series EL elbow
|
Catalog Number |
EL4
|
UPC |
782274306605
|
Product Length/Depth |
3 in
|
Product Height |
2.5 in
|
Product Width |
2 in
|
Product Weight |
1.13 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
Material |
Feraloy iron alloy
Ductile iron |
Gender |
Female
|
Shape |
45° angle
|
Trade size |
1-1/4"
|