Download document () of 20
We make what matters work*

EL69

Eaton Crouse-Hinds series EL elbow, Female, Feraloy iron alloy or ductile iron, 90°, 2"

General specifications

Product Name
Eaton Crouse-Hinds series EL elbow
Catalog Number
EL69
UPC
782274307701
Product Length/Depth
9.25 in
Product Height
4 in
Product Width
3 in
Product Weight
5.28 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Material
Ductile iron
Feraloy iron alloy
Gender
Female
Shape
90° angle
Trade size
2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.