Download document () of 20

ELIO20NELA

ELIO Singlemode contact for cable 1.7mm, to 2.1mm, non waterproof, with long boot; ELIO20NELA

General specifications

Product Name
Eaton Souriau ELIO AQ fiber optics adaptor fiber optic adaptor
Catalog Number
ELIO20NELA
Product Length/Depth
47 mm
Product Weight
0 g

Product specifications

Operating temperature - max
125 °C
Operating temperature - min
-65 °C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.