Photo is representative
Download
Eaton Bussmann series eletromec ELMD miniature circuit breaker, 16A, 415V, Three-pole
Product Name |
Eaton Bussmann series eletromec ELMD miniature circuit breaker
|
Catalog Number |
ELMD-3C16
|
EAN |
7898671530314
|
Product Length/Depth |
78.5 mm
|
Product Height |
80 mm
|
Product Width |
17.5 mm
|
Product Weight |
0.12 kg
|
Certifications |
IEC 60898
IEC 60947-2 |
Amperage Rating |
16 A
|
Voltage rating |
415 V
|
Trip Type |
T268
|
Circuit breaker frame type |
Thermal-magnetic
|
Number of poles |
Three-pole
|