Eaton Distribution parts. Multifunction Energy Meter - MID Certified
Product Name |
Eaton Distribution parts
|
Catalog Number |
EMC3P-D2C1
|
EAN |
9010238044272
|
Product Length/Depth |
66.3 mm
|
Product Height |
90 mm
|
Product Width |
70 mm
|
Product Weight |
0.21 kg
|
Compliances |
Measuring Instruments Directive
RoHS conform |
Fitted with: |
Lock code
|
Indicator type |
Digital
|
Accuracy class |
A
|
Current (lmax) - max |
6000 A
|
Frequency rating - max |
63 Hz
|
Frequency rating - min |
47 Hz
|
Nominal current |
6000 A
|
Nominal voltage Un (L-L) - max |
400 V
|
Nominal voltage Un (L-L) - min |
400 V
|
Number of positions total (counter) |
18
|
Model |
Measurement transformer
|
Degree of protection |
IP51
2 |
Nominal voltage Un (N-L) - max |
230 V
|
Nominal voltage Un (N-L) - min |
230 V
|
Width in number of modular spacings |
4
|
Mounting method |
DRA (DIN-rail adapter)
|
Energy type |
Effective power and blind power
|
Meter type |
Electronic
|
Interface type |
Modbus
|
Pole type |
Three conductor/four conductor
|
Suitable for |
Purchase/supply
|
Pulse output |
Electrical
|
Pulse rate - max |
0 Imp/kWh (kvarh)
|
Pulse rate - min |
0 Imp/kWh (kvarh)
|