Download document () of 20

EMP0592

Eaton Crouse-Hinds series EMP selector switch operator, Standard, Two normally open, two normally closed, Two-position selector switch, key operated, Key removal left only, Two contact blocks

General specifications

Product Name
Eaton Crouse-Hinds series EMP selector switch operator
Catalog Number
EMP0592
UPC
782274273754
Product Length/Depth
6.63 in
Product Height
2.63 in
Product Width
2.63 in
Product Weight
0.89 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9
Assembly style
Standard
Contact arrangement
Two normally open, two normally closed
Operator style
Two-position selector switch, key operated
Type
Key removal left only
Special features
Two contact blocks

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.