Download document () of 20

EP-400947

Eaton Moeller® series P3 Main switch, 80 A,Rear mounting, 4 pole, Form M4/K2-R, Red, Short thumb-grip, HI11

General specifications

Product Name
Eaton Moeller® series P3 Main switch
Catalog Number
EP-400947
EAN
4015082963064
Product Length/Depth
340 mm
Product Height
84 mm
Product Width
112 mm
Product Weight
0.65 kg
Certifications
VDE 0660
IEC/EN 60204
IEC/EN 60947-3
IEC/EN 60947

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.