Knowledge Search
Download document () of 20

EP-401002

Analog I/O module, 8 analog input channels for temperature measurement via 2 cable PT1000 and KTY sensor

General specifications

Product Name
Eaton XN-322 Input module
Catalog Number
EP-401002
EAN
4015082963859
Product Length/Depth
104.2 mm
Product Height
16.8 mm
Product Width
80.3 mm
Product Weight
0.06 kg
Certifications
CE
EN 61131-2
EN 61000-6-2
EN 61000-6-4
cULus
UL File No.: E135462
UL508
CSA-C22.2 No. 142-M

Product specifications

Features
Input, resistance thermometer
Fieldbus connection over separate bus coupler possible
Input signal, configurable
Analog inputs configurable
Input, resistor
Electric connection type
Plug-in connection
Explosion safety category for dust
None
Resolution of the analog inputs
16 Bit
Resolution of the analog outputs
0 Bit
Supply voltage at AC, 50 Hz - max
0 V
Supply voltage at AC, 50 Hz - min
0 V
Supply voltage at AC, 60 Hz - max
0 V
Supply voltage at AC, 60 Hz - min
0 V
Supply voltage at DC - max
0 V
Supply voltage at DC - min
0 V
Power consumption
0.7 W
Explosion safety category for gas
None
Mounting method
Rail mounting possible
Number of inputs (analog)
8
Degree of protection
IP20
NEMA 1
System accessory
Yes
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Number of HW-interfaces (industrial ethernet)
0
Number of HW-interfaces (other)
1
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
0
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Number of outputs (analog)
0

Export product specification