Eaton xEnergy Main LV switchgear Front cover, +mounting kit, for NZM2, horizontal, 3p, HxW=150x400mm, with motor lift, special color
Product Name |
Eaton xEnergy Main LV switchgear
|
Catalog Number |
EP-500032
|
Product Length/Depth |
10 mm
|
Product Height |
149 mm
|
Product Width |
319 mm
|
Product Weight |
1.85 kg
|
Compliances |
CE Marked
RoHS conform |