Eaton xEnergy Basic F3A-2K - Flange plate 2-component-plastic, up to IP55, Ø 3-30 mm
Product Name |
Eaton xEnergy Basic other accessory
|
Catalog Number |
EP-501497
|
EAN |
9010653053156
|
Product Length/Depth |
140 mm
|
Product Height |
17.5 mm
|
Product Width |
230 mm
|
Product Weight |
0.2 kg
|
Compliances |
RoHS conform
|
Used with |
Accessory CS
Accessory exterior fitting |
Special features |
Membrane flange (push-through cable entry), RAL 7035 / RAL 7001, compound of polyamide (PA) and thermoplastic elastomer (TPE)
|
Type |
|
Features |
Pre-stamping
|
Accessory/spare part type |
Flanges
|
Number of connector holes |
50
|
Suitable for nominal thread (PG) - max |
30
|
Suitable for nominal thread (PG) - min |
3
|
Surface finishing |
RAL 7035, light gray
RAL 7001, silver gray |
Degree of protection |
IP55
Other |
Surface protection |
Untreated
|
Shape |
Straight
|
Material |
Plastic
|
Model |
Membrane
|
Thread type |
None
|
Thickness |
4 mm
|
Suitable for cable diameter - max |
30 mm
|
Suitable for cable diameter - min |
3 mm
|