Download document () of 20

ESC-LINK

Neutral link, low voltage, 63 A, AC 550 V, BS88/F2, BS

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
ESC-LINK
UPC
051712484985
EAN
5027590498586
Product Length/Depth
114 mm
Product Height
10 mm
Product Width
11.4 mm
Product Weight
2 g
Compliances
CE
RoHS Compliant
Certifications
BS88-2

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866