Download document () of 20
We make what matters work*

EVLEDA2C701

Eaton Crouse-Hinds series EV LED light fixture, 0.11 - 0.30A, Cool white, AC drive, Heat and impact resistant glass globe, With guard, 2900 lumens, 97 lm/W, Copper-free aluminum, Pendant mt, >0.90 power factor, 3/4", 100-277 Vac, 30W

General specifications

Product Name
Eaton Crouse-Hinds series EV LED light fixture
Catalog Number
EVLEDA2C701
UPC
662276262768
Product Length/Depth
7.25 in
Product Height
12.75 in
Product Width
7.25 in
Product Weight
11 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Zone 2
Class II, Division 1
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Color temperature
Cool white
Drive type
AC
Equivalent luminaire
70-100W HID
Globe material
Heat and impact resistant glass
Guard
With guard
Material
Copper-free aluminum
Power factor
>0.90
Trade size
3/4"
Lumens
2900
Wattage
30W
Mounting Method
Pendant
Amperage Rating
0.11 - 0.30A
Frequency rating
50/60 Hz
Lumens per watt
97
Voltage rating
100-277 Vac

Export product specification