Download document () of 20

EVLEDA3C201

Eaton Crouse-Hinds series EV LED light fixture, 0.06 - 0.17A, Cool white, AC drive, Heat and impact resistant glass globe, With guard, 1500 lumens, 100 lm/W, Copper-free aluminum, Pendant mount, >0.90 power factor, 1", 100-277 Vac, 15W

General specifications

Product Name
Eaton Crouse-Hinds series EV LED light fixture
Catalog Number
EVLEDA3C201
UPC
662276272965
Product Length/Depth
7.25 in
Product Height
12.75 in
Product Width
7.25 in
Product Weight
11.1 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Zone 2
Class II, Division 1
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Color temperature
Cool white
Drive type
AC
Equivalent luminaire
100-200W incandescent
Globe material
Heat and impact resistant glass
Guard
With guard
Material
Copper-free aluminum
Power factor
>0.90
Trade size
1"
Lumens
1500
Wattage
15W
Mounting Method
Pendant
Amperage Rating
0.06 - 0.17A
Frequency rating
50/60 Hz
Lumens per watt
100
Voltage rating
100-277 Vac

Export product specification