Download document () of 20

EVLEDBH2A201

Eaton Crouse-Hinds series EV LED light fixture, 0.05 - 0.14A, Wildlife friendly, AC drive, Heat and impact resistant glass globe, With guard, 1600 lumens, 118 lm/W, Copper-free aluminum, Bulkhead mount, >0.95 PF, 3/4", 100-277 Vac, 14W

General specifications

Product Name
Eaton Crouse-Hinds series EV LED light fixture
Catalog Number
EVLEDBH2A201
UPC
662276578760
Product Length/Depth
9.25 in
Product Height
15.38 in
Product Width
9.25 in
Product Weight
11.1 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Zone 2
Class II, Division 1
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Color temperature
Wildlife friendly
Drive type
AC
Equivalent luminaire
100-200W incandescent
Globe material
Heat and impact resistant glass
Guard
With guard
Material
Copper-free aluminum
Power factor
>0.95
Trade size
3/4"
Lumens
1600
Wattage
14W
Mounting Method
Bulkhead
Amperage Rating
0.05 - 0.14A
Frequency rating
50/60 Hz
Lumens per watt
118
Voltage rating
100-277 Vac

Export product specification