Download document () of 20
We make what matters work*

EVLEDBH2C201/DC

Eaton Crouse-Hinds series EV LED light fixture, 0.60 - 1.18A, Cool white, DC drive, Heat and impact resistant glass globe, With guard, 1500 lumens, 100 lm/W, Copper-free alum, Bulkhead mount, 3/4", 12-24 Vdc, 15W

General specifications

Product Name
Eaton Crouse-Hinds series EV LED light fixture
Catalog Number
EVLEDBH2C201/DC
UPC
662276488090
Product Length/Depth
9.25 in
Product Height
15.38 in
Product Width
9.25 in
Product Weight
11.1 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Zone 2
Class II, Division 1
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Color temperature
Cool white
Drive type
DC
Equivalent luminaire
100-200W incandescent
Globe material
Heat and impact resistant glass
Guard
With guard
Material
Copper-free aluminum
Trade size
3/4"
Lumens
1500
Wattage
15W
Mounting Method
Bulkhead
Amperage Rating
0.60 - 1.18A
Frequency rating
50/60 Hz
Lumens per watt
100
Voltage rating
12-24 Vdc

Export product specification