Download document () of 20
We make what matters work*

EVLEDCX2W701

Eaton Crouse-Hinds series EV LED light fixture, 0.25A, Warm white, AC drive, 70-100W HID equiv lumin, 50/60 Hz, Heat and impact resistant glass globe, With guard, Copper-free alum, Ceiling mount, 0.87 power factor, 3/4", 100-277 Vac, 30W

General specifications

Product Name
Eaton Crouse-Hinds series EV LED light fixture
Catalog Number
EVLEDCX2W701
UPC
662276311077
Product Length/Depth
7.25 in
Product Height
13.75 in
Product Width
7.25 in
Product Weight
11.1 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Zone 2
Class I, Division 1
Class II, Division 1
Class I, Zone 1
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Color temperature
Warm white
Drive type
AC
Equivalent luminaire
70-100W HID
Globe material
Heat and impact resistant glass
Guard
With guard
Material
Copper-free aluminum
Power factor
0.87
Trade size
3/4"
Wattage
30W
Mounting Method
Ceiling
Amperage Rating
0.25A
Frequency rating
50/60 Hz
Voltage rating
100-277 Vac

Export product specification