Download document () of 20
We make what matters work*

EXL1V0606-4R7-R

Eaton EXL1V MD IND 0606 4.7uH 9.5Adc 2 PAD SMT

General specifications

Product Name
Eaton EXL high current inductor
Catalog Number
EXL1V0606-4R7-R
UPC
051712772563
Product Length/Depth
7 mm
Product Height
6 mm
Product Width
7 mm
Product Weight
1.6 g
Compliances
RoHS Compliant

Product specifications

Type
High current inductor
Mounting
SMT
IRMS
0.46 A
ISAT
9.5 A
Package Quantity
750
Contact configuration
Two-pin
Temperature rating
125 °C max
Resistance
14.4 mΩ

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us