Download document () of 20
We make what matters work*

EYD2

Eaton Crouse-Hinds series EYD conduit sealing fitting with drain, Female, Feraloy iron alloy and/or ductile iron, Vertical only, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series EYD conduit sealing fitting with drain
Catalog Number
EYD2
UPC
782274375205
Product Length/Depth
1.5 in
Product Height
3.69 in
Product Width
1.5 in
Product Weight
1.22 lb
Certifications
UL1203
CSA C22.2

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Material
Ductile iron
Feraloy iron alloy
Gender
Female
Sealing position
Vertical only
Trade size
3/4"

Export product specification