Download document () of 20

F717A7-32

Eaton Crouse-Hinds series Pauluhn 717 industrial globe and guard, Medium base, 50/60 Hz, Glass globe, With cast copper-free aluminum guard, Compact fluorescent, Copper-free aluminum, CF max. lamp size, Ceiling mount, 120 Vac, 32W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 717 industrial globe and guard
Catalog Number
F717A7-32
UPC
662276392731
Product Length/Depth
4.5 in
Product Height
9.88 in
Product Width
5.13 in
Product Weight
3.7 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Ingress protection (IP) ratings
IP66
Base type
Medium
Globe material
Glass
Guard type
With cast guard
Guard material
Copper-free aluminum
Lamp type
Compact fluorescent
Material
Copper-free aluminum
Lamp size - max
CF
Wattage
32W
Mounting Method
Ceiling
Frequency rating
50/60 Hz
Voltage rating
120 Vac

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.