Download document () of 20
We make what matters work*

FAS332

Eaton Crouse-Hinds series Pauluhn Intrepid FAS linear fluorescent light fixture, One non-metallic cable gland and one end plugged,50/60 Hz,4 ft lamp,Fluorescent,Matte polycarbonate lens,T8 bi-pin,Aluminum,3-lamp,Through feed,120-277 Vac,32W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Intrepid FAS linear fluorescent light fixture
Catalog Number
FAS332
UPC
662276393158
Product Length/Depth
52.8 in
Product Height
5 in
Product Width
7.63 in
Product Weight
15.5 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Wattage
32W
Standards type
NEC/CEC
NEMA Rating
4
Ingress protection (IP) ratings
IP66
Entry type
One non-metallic cable gland and one end plugged
Lamp length
4 ft
Lamp type
Fluorescent
Lens material
Matte polycarbonate
Light type
T8 bi-pin
Material
Aluminum
Number of lamps
3-lamp
Style
Through feed
Frequency rating
50/60 Hz
Voltage rating
120-277 Vac

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.