Download document () of 20
We make what matters work*

FASC440

Eaton Crouse-Hinds series Pauluhn Intrepid FAS linear fluorescent light fixture, One non-metallic cable gland and one end plugged,60 Hz,4 ft lamp,Fluorescent,Matte polycarbonate lens,CF 2G11,Aluminum,4-lamp,Through feed,120 Vac,40W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Intrepid FAS linear fluorescent light fixture
Catalog Number
FASC440
UPC
662276393219
Product Length/Depth
52.8 in
Product Height
5 in
Product Width
7.63 in
Product Weight
16.5 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Wattage
40W
Standards type
NEC/CEC
NEMA Rating
4
Ingress protection (IP) ratings
IP66
Entry type
One non-metallic cable gland and one end plugged
Lamp length
4 ft
Lamp type
Fluorescent
Lens material
Matte polycarbonate
Light type
CF 2G11
Material
Aluminum
Number of lamps
4-lamp
Style
Through feed
Frequency rating
60 Hz
Voltage rating
120 Vac

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.