Download document () of 20

FBN28

Eaton Crouse-Hinds series Pauluhn FBN marine interior, 60 Hz, Acrylic lens, T5, Aluminum, Wall mount, 2-lamp, Berth type, 120 Vac, 8W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn FBN marine interior
Catalog Number
FBN28
UPC
662276393332
Product Length/Depth
14.38 in
Product Height
3.5 in
Product Width
4.25 in
Product Weight
2.8 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Lens material
Acrylic
Light type
T5
Material
Aluminum
Number of lamps
2-lamp
Wattage
8W
Mounting Method
Wall
Frequency rating
60 Hz
Type
Berth
Voltage rating
120 Vac

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.