Download document () of 20
We make what matters work*

FD019

Eaton Crouse-Hinds series Condulet FD blank device box, Deep, Feraloy iron alloy, Single-gang

General specifications

Product Name
Eaton Crouse-Hinds series Condulet FD blank device box
Catalog Number
FD019
UPC
782274395906
Product Length/Depth
3.25 in
Product Height
5.25 in
Product Width
3 in
Product Weight
3.75 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Feraloy iron alloy
Depth
Deep
Number of gangs
1

Export product specification