Download document () of 20
We make what matters work*

FD094

Eaton Crouse-Hinds series Condulet FD blank device box, Deep, Feraloy iron alloy, Four-gang, Takes one four-gang cover

General specifications

Product Name
Eaton Crouse-Hinds series Condulet FD blank device box
Catalog Number
FD094
UPC
782274396606
Product Length/Depth
9.63 in
Product Height
4.66 in
Product Width
3 in
Product Weight
11.5 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Takes one four-gang cover
Material
Feraloy iron alloy
Depth
Deep
Number of gangs
4

Export product specification