Download document () of 20
We make what matters work*

FD097

Eaton Crouse-Hinds series Condulet FD blank device box, Deep, Feraloy iron alloy, Two-gang tandem

General specifications

Product Name
Eaton Crouse-Hinds series Condulet FD blank device box
Catalog Number
FD097
UPC
782274396705
Product Length/Depth
3.75 in
Product Height
10.25 in
Product Width
2.84 in
Product Weight
9.72 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Feraloy iron alloy
Depth
Deep
Number of gangs
2

Export product specification