Download document () of 20
We make what matters work*

FD23

Eaton Crouse-Hinds series Condulet FD device box, Deep, Feraloy iron alloy, Three-gang, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet FD device box
Catalog Number
FD23
UPC
782274397306
Product Length/Depth
7.7 in
Product Height
3.4 in
Product Width
6.2 in
Product Weight
5.3 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Feraloy iron alloy
Depth
Deep
Trade size
3/4"
Number of gangs
3

Export product specification