Download document () of 20
We make what matters work*

FD32

Eaton Crouse-Hinds series Condulet FD device box, Deep, Feraloy iron alloy, Two-gang, 1"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet FD device box
Catalog Number
FD32
UPC
782274397405
Product Length/Depth
4.19 in
Product Height
5.31 in
Product Width
2.69 in
Product Weight
4.25 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Feraloy iron alloy
Depth
Deep
Trade size
1"
Number of gangs
2

Export product specification