Download document () of 20
We make what matters work*

FDC3

Eaton Crouse-Hinds series Condulet FD device box, Deep, Feraloy iron alloy, Single-gang, C shape, 1"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet FD device box
Catalog Number
FDC3
UPC
782274398303
Product Length/Depth
6.28 in
Product Height
2.75 in
Product Width
2.69 in
Product Weight
3.68 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Feraloy iron alloy
Depth
Deep
Trade size
1"
Shape
C
Number of gangs
1

Export product specification