Download document () of 20
We make what matters work*

FDCC1

Eaton Crouse-Hinds series Condulet FDC device box, Deep, Feraloy iron alloy, Single-gang, C shape, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet FDC device box
Catalog Number
FDCC1
UPC
782274399201
Product Length/Depth
6.03 in
Product Height
2.75 in
Product Width
2.69 in
Product Weight
3.65 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Feraloy iron alloy
Depth
Deep
Trade size
1/2"
Shape
C
Number of gangs
1

Export product specification