Download document () of 20
We make what matters work*

FDCT1SA

Eaton Crouse-Hinds series Condulet FDC device box, Deep, Copper-free aluminum, Single-gang, T shape, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet FDC device box
Catalog Number
FDCT1SA
UPC
662276896482
Product Length/Depth
6 in
Product Height
3.75 in
Product Width
2.75 in
Product Weight
0.01 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Copper-free aluminum
Depth
Deep
Trade size
1/2"
Shape
T
Number of gangs
1

Export product specification