Download document () of 20
We make what matters work*

FDL2

Eaton Crouse-Hinds series Condulet FD device box, Deep, Feraloy iron alloy, Single-gang, L shape, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet FD device box
Catalog Number
FDL2
UPC
782274400105
Product Length/Depth
5.16 in
Product Height
2.75 in
Product Width
3.57 in
Product Weight
1.65 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Feraloy iron alloy
Depth
Deep
Trade size
3/4"
Shape
L
Number of gangs
1

Export product specification