Download document () of 20
We make what matters work*

FDR2

Eaton Crouse-Hinds series Condulet FD device box, Deep, Feraloy iron alloy, Single-gang, R shape, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet FD device box
Catalog Number
FDR2
UPC
782274400501
Product Length/Depth
5.16 in
Product Height
2.75 in
Product Width
3.57 in
Product Weight
3.2 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Feraloy iron alloy
Depth
Deep
Trade size
3/4"
Shape
R
Number of gangs
1

Export product specification