Photo is representative
Download
Eaton Crouse-Hinds series Condulet FDS device box, Deep, Feraloy iron alloy, Two-gang, 3/4"
Product Name |
Eaton Crouse-Hinds series Condulet FDS device box
|
Catalog Number |
FDS222
|
UPC |
782274400600
|
Product Length/Depth |
5.19 in
|
Product Height |
5.25 in
|
Product Width |
1.69 in
|
Product Weight |
4.4 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Material |
Feraloy iron alloy
|
Depth |
Deep
|
Trade size |
3/4"
|
Number of gangs |
2
|