Download document () of 20
We make what matters work*

FDS2SS

Eaton Crouse-Hinds series Condulet FD device box, Deep, Stainless steel, Single-gang, S shape, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet FD device box
Catalog Number
FDS2SS
UPC
662276160484
Product Length/Depth
5.41 in
Product Height
3.03 in
Product Width
2.94 in
Product Weight
2.84 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Stainless steel
Depth
Deep
Trade size
3/4"
Shape
S
Number of gangs
1

Export product specification