Download document () of 20
We make what matters work*

FDX2

Eaton Crouse-Hinds series Condulet FD device box, Deep, Feraloy iron alloy, Single-gang, X shape, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet FD device box
Catalog Number
FDX2
UPC
782274401102
Product Length/Depth
6.03 in
Product Height
1.88 in
Product Width
4.5 in
Product Weight
3.6 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Feraloy iron alloy
Depth
Deep
Trade size
3/4"
Shape
X
Number of gangs
1

Export product specification