Download document () of 20
We make what matters work*

FDX3

Eaton Crouse-Hinds series Condulet FD device box, Deep, Feraloy iron alloy, Single-gang, X shape, 1"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet FD device box
Catalog Number
FDX3
UPC
782274401201
Product Length/Depth
6.25 in
Product Height
4.75 in
Product Width
3 in
Product Weight
3.83 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Feraloy iron alloy
Depth
Deep
Trade size
1"
Shape
X
Number of gangs
1

Export product specification