Download document () of 20

FIG 25 EG

Eaton B-Line series TOLCO branch line restraints, Surge restrainer, Electro-galvanized, Steel

General specifications

Product Name
Eaton B-Line series TOLCO branch line restraints
Catalog Number
FIG 25 EG
UPC
782051713749
Product Length/Depth
2 in
Product Height
2 in
Product Width
0.75 in
Product Weight
0.04 lb
Certifications
UL Listed

Product specifications

Type
Surge restrainer
Finish
Electro-plated
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.