Download document () of 20

FIG 200C-1-1/2-PVC

Eaton B-Line series TOLCO Trimline plastic coated adjustable band hanger, 0.8710"Hx4.0720"Lx2.2460"W,Plastic coated/steel,650 temp, 1.5"pipe

General specifications

Product Name
Eaton B-Line series TOLCO Trimline plastic coated adjustable band hanger
Catalog Number
FIG 200C-1-1/2-PVC
UPC
782051707083
Product Length/Depth
4.072 in
Product Height
0.871 in
Product Width
2.246 in
Product Weight
0.12 lb
Certifications
cUL Listed

Product specifications

Type
Type 10
Application
Permits hanger adjustment after installation
Material
Plastic coated
Steel
Model
“Trimline” adjustable band hanger
Operating temperature - max
650 °F
Pipe size - max
1.5 in

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.