Download document () of 20

FIG 990 1/8CB 1/2 PGL

Eaton B-Line series TOLCO swivel sway brace attachment, Pre-galvanized, 975 lbs load capacity, 1/8", Steel

General specifications

Product Name
Eaton B-Line series TOLCO swivel sway brace attachment
Catalog Number
FIG 990 1/8CB 1/2 PGL
UPC
782051718720
Product Length/Depth
4.31 in
Product Height
2 in
Product Width
2 in
Product Weight
0.75 lb
Certifications
OSHPD Certified

Product specifications

Load capacity
975 lbs
Size
1/8 inch
Finish
Pre-galvanized
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.