Download document () of 20

FIG. 980H 1 1/4 HDG

ES-BLD-Eaton B-Line series TOLCO sway brace attachments, 1-1/4", hot dip galvanized finish

General specifications

Product Name
Eaton B-Line series TOLCO sway brace attachment
Catalog Number
FIG. 980H 1 1/4 HDG
UPC
799038823971
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
3.758 lb
Compliances
Not Applicable
Certifications
Not Applicable

Product specifications

Type
Universal swivel sway brace attachment
Finish
Hot-dipped galvanized
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.