Download document () of 20

FIG. 980S 5/8 316

ES-BLD-Eaton B-Line series TOLCO sway brace attachments, 5/8" stainless steel 316

General specifications

Product Name
Eaton B-Line series TOLCO sway brace attachment
Catalog Number
FIG. 980S 5/8 316
UPC
799038823711
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
1.518 lb
Compliances
Not Applicable
Certifications
UL Listed
FM Approved
OSHPD Certified

Product specifications

Type
Universal swivel sway brace attachment
Finish
Stainless steel type 316
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.