Knowledge Search
Download document () of 20
We make what matters work*

FN01C

Eaton Bussmann series low voltage D0 single pole fuse base, 400V, 16A, Fuse accessory, Screw mounting, Porcelain

General specifications

Product Name
Eaton Bussmann series low voltage D0 single pole fuse base
Catalog Number
FN01C
UPC
051712831192
EAN
5027590498944
Product Length/Depth
53 mm
Product Height
40 mm
Product Width
27 mm
Product Weight
66.06 g
Compliances
Contact factory

Electrical data

Amperage Rating
16 A
Voltage rating
400 V

Product specification

Number of poles
One-pole
Fuse size
D01

Compatible fuse base and gauge piece

Suitable for
D01

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866