Download document () of 20
We make what matters work*

FNQ-R-2

Eaton Bussmann Series Class CC fuse, FNQ, time-delay, dual-element current limiting fuse, 2 A, rejection style fuse, interrupting rating of 200kA at 600Vac

General specifications

Product Name
Eaton Bussmann series FNQ-R fuse
Catalog Number
FNQ-R-2
UPC
051712147064
EAN
5027590060332
Product Length/Depth
1.5 in
Product Height
0.41 in
Product Width
0.41 in
Product Weight
0.015 lb
Compliances
CE Marked
RoHS Compliant

Product specifications

Amperage Rating
2 A
Class
Class CC
Interrupt rating
200 kAIC
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
12 sec at 200%
Material
Melamine tube
Packaging type
Standard
Voltage rating
600 V
Type
Current-limiting high inrush time-delay fuse
Special features
Rejection style
Application
Line protection, small control transformers, industrial control, branch circuits

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.