Download document () of 20
We make what matters work*

FP0705R2-R18-R

Eaton FP0705 inductor, 0.18 uH, 38 A Irms, 25 A ISAT, 0.35 mΩ resistance, SMT mounting, Ferrite, 2-pins, 950 qty.

General specifications

Product Name
Eaton FP0705 inductor
Catalog Number
FP0705R2-R18-R
UPC
051712543316
Product Length/Depth
7 mm
Product Height
4.95 mm
Product Width
7 mm
Product Weight
0.93 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
38 A
ISAT
25 A
Package Quantity
950
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
0.35 mΩ
Series
FP0705

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us